Material: Neopren with glass-fibre tensile member.

Wedge angle approx. 38°.

Width b = 17 mm.

Height h = 11 mm.

Width u = 9.4 mm.

Smallest medium pulley diametre = 125 mm.

Weight per Meter 0.180 kg.

Inside Length = Reference Length - 40 mm

Outside Length = Inside Length + 65 mm

Important:

During mounting the belt must be pre-tensioned. After running in for 15 - 20 minutes the belt needs to be retightened. At a continuous temperature of over 60° standard V-belts have only a short service life. Oil, Fats and chemicals should be kept away from the drive as they destroy the standard V-belts. Intermediate length are available on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ProfileReference Length
[mm]
15460600   B (17)690
15460700   B (17)710
15460800   B (17)750
15460900   B (17)790
15461000   B (17)815
15461100   B (17)840
15461300   B (17)876
15461400   B (17)890
15461600   B (17)940
15461700   B (17)965
15461800   B (17)990
15462000   B (17)1015
15462100   B (17)1040
15462300   B (17)1070
15462500   B (17)1100
15462800   B (17)1140
15462900   B (17)1160
15463000   B (17)1190
15463100   B (17)1220
15463200   B (17)1240
15463400   B (17)1265
15463500   B (17)1290
15463700   B (17)1315
15463900   B (17)1340
15464000   B (17)1360
15464200   B (17)1390
15464400   B (17)1412
15464600   B (17)1440
15464700   B (17)1462
15464800   B (17)1490
15464900   B (17)1513
15465000   B (17)1540
15465100   B (17)1565
15465200   B (17)1590
15465300   B (17)1615
15465400   B (17)1640
15465500   B (17)1665
15465600   B (17)1690
15465700   B (17)1716
15465800   B (17)1740
15466300   B (17)1840
15466800   B (17)1940
15467300   B (17)2040
15467600   B (17)2100
15467900   B (17)2160
15468100   B (17)2240
15468200   B (17)2280
15468600   B (17)2400
15468900   B (17)2490
15469100   B (17)2540
15469200   B (17)2580
15469400   B (17)2690
15469500   B (17)3040
15469600   B (17)3190
15469700   B (17)3590


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn