Material: Neopren with glass-fibre tensile member.

Wedge angle approx. 38°.

Width b = 10 mm.

Height h = 6 mm.

Width u = 5.9 mm.

Smallest medium pulley diametre = 50 mm.

Weight per Metre 0,064 kg.

Inside Length = Reference Length - 22 mm.

Outside Length = Inside Length + 35 mm.

Important:

During mounting the belt must be pre-tensioned. After running in for 15 - 20 minutes the belt needs to be retightened. At a continuous temperature of over 60° standard V-belts have only a short service life. Oil, Fats and chemicals should be kept away from the drive as they destroy the standard V-belts. Intermediate length are available on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ProfileReference Length
[mm]
15060200   Z (10)397
15060300   Z (10)422
15060400   Z (10)447
15060600   Z (10)472
15060800   Z (10)497
15060900   Z (10)522
15061100   Z (10)552
15061300   Z (10)582
15061500   Z (10)597
15061600   Z (10)622
15061800   Z (10)652
15061900   Z (10)692
15062000   Z (10)732
15062100   Z (10)747
15062200   Z (10)772
15062300   Z (10)797
15062400   Z (10)822
15062500   Z (10)847
15062700   Z (10)872
15062800   Z (10)897
15062900   Z (10)922
15063000   Z (10)947
15063100   Z (10)972
15063200   Z (10)997
15063300   Z (10)1022
15063500   Z (10)1052
15063600   Z (10)1082
15063800   Z (10)1102
15063900   Z (10)1142
15064100   Z (10)1172
15064300   Z (10)1202
15064500   Z (10)1247
15064700   Z (10)1272
15064800   Z (10)1292
15064900   Z (10)1317
15065100   Z (10)1342
15065200   Z (10)1393
15065400   Z (10)1422
15065500   Z (10)1472
15065700   Z (10)1497
15065800   Z (10)1522
15065900   Z (10)1572
15066100   Z (10)1622
15066500   Z (10)1673
15066600   Z (10)1697
15066700   Z (10)1722
15066800   Z (10)1772
15067000   Z (10)1822
15067100   Z (10)1872
15067200   Z (10)1922
15067500   Z (10)2022
15067700   Z (10)2142
15067900   Z (10)2262
15068100   Z (10)2382
15068200   Z (10)2522


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn