Material: Neopren with glass-fibre tensile member.

Wedge angle approx. 36°.

Width b = 9.7 mm.

Height h = 8 mm.

Width u = 4.2 mm.

Smallest medium pulley diametre = 63 mm.

Weight per Metre 0.074 kg.

Conversion Outside (LA) and Reference Length (LR): LA = LR + 18 mm

Important:

During mounting the belt must be pre-tensioned. After running in for 15 - 20 minutes the belt needs to be retightened. At a continuous temperature of over 60° standard V-belts have only a short service life. Oil, Fats and chemicals should be kept away from the drive as they destroy the standard V-belts. Intermediate length are available on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ProfileReference Length (Lr)
[mm]
15081600   SPZ630
15081800   SPZ670
15082000   SPZ710
15082200   SPZ750
15082400   SPZ762
15082500   SPZ800
15082700   SPZ812
15083000   SPZ850
15083200   SPZ875
15083400   SPZ900
15083600   SPZ950
15083800   SPZ1000
15084000   SPZ1060
15084100   SPZ1087
15084300   SPZ1120
15084500   SPZ1180
15084700   SPZ1212
15084900   SPZ1250
15085100   SPZ1320
15085400   SPZ1400
15085700   SPZ1500
15086000   SPZ1600
15086300   SPZ1700
15086600   SPZ1800
15086900   SPZ1900
15087200   SPZ2000
15087500   SPZ2240
15087700   SPZ2360
15087900   SPZ2500
15088100   SPZ2650
15088300   SPZ2800
15088600   SPZ3000
15088800   SPZ3150
15089100   SPZ3350
15089300   SPZ3550


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn