Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. 1) can only be used with standard V-belt DIN 2215 . * without cast-iron hub reinforcement.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Diameter D1
[mm]
Pilot Bore d approx.
[mm]
Max. Bore
[mm]
Rim Width h
[mm]
Hub Ø N approx.
[mm]
Hub Length L approx.
[mm]
Weight approx.
[kg]
Nominal Diameter D1
15410600   63-252540320,20* 1)
15410700   71-252540320,25*
15410800   8010352560320,50
15410900   9010352560320,60
15411000   10012352560320,70
15411100   11212352560320,70
15411200   12512352560320,80
15411400   14012352560320,90
15411600   16012352560401,10
15411800   18012402565401,40
15412000   20012402565401,50
15412200   22412402565451,90
15412500   25012452575452,30
15412800   28014452575452,40
15413100   31520452575452,70


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn