Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. 1) can only be used with standard V-belt DIN 2215 . * without cast-iron hub reinforcement.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
Pilot Bore d approx.
[mm]
Max. Bore
[mm]
Rim Width h
[mm]
Hub Ø N approx.
[mm]
Hub Length L approx.
[mm]
Weight approx.
[kg]
Remark
15010200   50-221635280,10* 1)
15010300   56-221635280,10* 1)
15010600   63-221635280,10*
15010700   71-251640280,20*
15010800   8010281648280,40
15010900   9010281648280,50
15011000   10010281648280,50
15011100   11210281648280,50
15011200   12510281648280,50
15011400   14010281648280,60
15011600   16012351660320,90
15011800   18012351660321,00
15012000   20012351660321,10
15012200   22412351660321,20
15012500   25012351660321,50
15012800   28012351660401,70
15013100   31514401665402,00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn