Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. * without cast-iron hub reinforcement.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
Pilot Bore d approx.
[mm]
Max. Bore
[mm]
Rim Width h
[mm]
Hub Ø N approx.
[mm]
Hub Length L approx.
[mm]
Weight approx.
[kg]
Nominal Diameter D1
[mm]
15420700   71-284448440,40*
15420800   8010354460440,70
15420900   9012354460440,80
15421000   10012404465441,10
15421100   11212404465441,30
15421200   12512404465441,40
15421400   14012404465441,40
15421600   16012454475442,00
15421800   18012454475502,20
15422000   20014454475502,40
15422200   22414454475502,80
15422500   25016454475502,90
15422800   28016504485503,50
15423100   31520504485604,30


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn