Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. 1) can only be used with standard V-belt DIN 2215 . * without cast-iron hub reinforcement.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
Pilot Bore d approx.
[mm]
Max. Bore
[mm]
Rim Width h
[mm]
Hub Ø N approx.
[mm]
Hub Length L approx.
[mm]
Weight approx.
[kg]
Remark
15020200   50-222835350,15* 1)
15020300   56-222835350,15* 1)
15020600   63-252840350,20*
15020700   71-252840350,30*
15020800   80102828-280,50
15020900   90102828-280,60
15021000   100102828-280,70
15021100   11210352860320,80
15021200   12510352860320,80
15021400   14012352860401,00
15021600   16012352860401,20
15021800   18012402865401,50
15022000   20012402865401,60
15022200   22412402865401,70
15022500   25012402865402,10
15022800   28012402865452,40
15023100   31514452875452,70


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn