Material: Special Light Alloy with Cast-Iron core. V-Belt Pulleys with nominal diametre including 250 mm are supplied as solid pulley, from 280 mm Ø as spoked pulley. 1) can only be used with standard V-belt DIN 2215 . * without cast-iron hub reinforcement.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
Pilot Bore d approx.
[mm]
Max. Bore
[mm]
Rim Width h
[mm]
Hub Ø N approx.
[mm]
Hub Length L approx.
[mm]
Weight approx.
[kg]
Remark
15230200   50-2250--0,2* 1)
15230300   56-2550--0,3* 1)
15230600   63-2550--0,3*
15230700   71-3050--0,4*
15230800   80123550--0,8
15230900   90124050--1,1
15231000   100124050--1,3
15231100   112124050--1,5
15231200   12512405065501,8
15231400   14012405065501,7
15231600   16012405065501,9
15231800   18014455075502,4
15232000   20014455075502,6
15232200   22416455075502,8
15232500   25016505085503,5
15232800   28016505085503,6
15233100   31516505085604,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn