Material: Grey cast iron EN-GJL200. V-Belt Pulleys for Taper Clamping Bushes, in accordance with DIN 2215. To be used with v-belts in accordance with DIN 2215 and DIN 7753. Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately. Design: A = Spoked pulley. B = dished pulley. V = solid pulley. Type: See drawing above. Relation of hub to rim: bü = flush. rü = set back. v = projecting. Other diameters oder larger number of grooves can be delivered at short notice, on request.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
DesignTypeh
[mm]
l
[mm]
Hub RelationBush
[No.]
Bohrung d min.
[mm]
Bore d max.
[mm]
Weight approx.
[kg]
15110600   63V11622ev 611089280,30
15110700   71V11622ev 611089280,40
15110800   80V11625ev 9121010320,50
15110900   90V11625ev 9121010320,70
15111000   100V11625ev 9121010320,80
15111100   112V11625ev 9161012421,00
15111200   125V11625ev 9161012421,20
15111400   140V11625ev 9161012421,60
15111600   160V11625ev 9161012422,10
15111800   180B41625ev 9161012421,80
15112000   200B41632ev 16201212502,50
15112200   224B41632ev 16201212502,80
15112500   250B41632bv 8201212503,30
15112800   280B41632bv 8201212503,80
15113100   315B41632bv 8201212504,80


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn