Material: Grey cast iron EN-GJL200. V-Belt Pulleys for Taper Clamping Bushes, in accordance with DIN 2215. To be used with v-belts in accordance with DIN 2215 and DIN 7753. Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately. Design: A = Spoked pulley. B = dished pulley. V = solid pulley. Type: See drawing above. Relation of hub to rim: bü = flush. rü = set back. v = projecting. Other diameters oder larger number of grooves can be delivered at short notice, on request.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
DesignTypeh
[mm]
l
[mm]
Hub RelationBush
[No.]
Bohrung d min.
[mm]
Bore d max.
[mm]
Weight approx.
[kg]
15310700   71V12022ev 211089280,40
15310800   80V12025ev 5121010320,53
15310900   90V12025ev 5121010320,80
15311000   100V12025ev 5161012420,90
15311100   112V12025ev 5161012421,00
15311200   125V12025ev 5161012421,30
15311400   140V12025ev 5161012421,80
15311600   160V12025ev 5161012422,20
15311800   180B42025ev 5161012422,10
15312000   200B42032ev 12201212502,80
15312200   224B42032ev 12201212503,20
15312500   250B42032bv 6201212503,70
15312800   280B42032ev 12201212504,00
15313100   315B42032ev 12201212504,60


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn