Material: Grey cast iron EN-GJL200. V-Belt Pulleys for Taper Clamping Bushes, in accordance with DIN 2215. To be used with v-belts in accordance with DIN 2215 and DIN 7753. Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately. Design: A = Spoked pulley. B = dished pulley. V = solid pulley. Type: See drawing above. Relation of hub to rim: bü = flush. rü = set back. v = projecting. Other diameters oder larger number of grooves can be delivered at short notice, on request.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
DesignTypeh
[mm]
l
[mm]
Hub RelationBush
[No.]
Bohrung d min.
[mm]
Bore d max.
[mm]
Weight approx.
[kg]
15511000   100V02525bb161012420,90
15511100   112V02525bb161012421,10
15511200   125V02525bb161012421,50
15511400   140V02525bb161012422,00
15511600   160V02525bb161012422,80
15511800   180V42525bb161012423,70
15512000   200B42532bv 3,5201212504,10
15512200   224B42532bv 3,5201212504,60
15512500   250B42532bv 3,5201212505,60
15512800   280B42532bv 3,5201212508,00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn