Material: Grey cast iron EN-GJL200. V-Belt Pulleys for Taper Clamping Bushes, in accordance with DIN 2215. To be used with v-belts in accordance with DIN 2215 and DIN 7753. Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately. Design: A = Spoked pulley. B = dished pulley. V = solid pulley. Type: See drawing above. Relation of hub to rim: bü = flush. rü = set back. v = projecting. Other diameters oder larger number of grooves can be delivered at short notice, on request.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
DesignTypeh
[mm]
l
[mm]
Hub RelationBush
[No.]
Bohrung d min.
[mm]
Bore d max.
[mm]
Weight approx.
[kg]
15320700   71V83525rü 1311089280,55
15320800   80V83525rü 10121010320,74
15320900   90V83525rü 10161012420,90
15321000   100V83525rü 10161012421,00
15321100   112V83525rü 10161012421,40
15321200   125V83525rü 10161012421,90
15321400   140V83532rü 3201212502,60
15321600   160V83532rü 3201212503,20
15321800   180B13532br 1,5201212505,20
15322000   200B13545bv 5251716654,70
15322200   224B13545ev 10251716655,30
15322500   250B13545bv 5251716655,80
15322800   280B13545ev 10251716656,50
15323100   315B13545ev 10251716657,60


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn