Material: Grey cast iron EN-GJL200. V-Belt Pulleys for Taper Clamping Bushes. To be used with v-belts in accordance with DIN 2215 and DIN 7753. Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately. Design: A = Spoked pulley. B = dished pulley. V = solid pulley. Type: See drawing above. Relation of hub to rim: bü = flush. rü = set back. v = projecting. Other diameters oder larger number of grooves can be delivered at short notice, on request.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
DesignTypeh
[mm]
l
[mm]
Hub RelationBush
[No.]
Bohrung d min.
[mm]
Bore d max.
[mm]
Weight approx.
[kg]
15120600   63V82822rü 611089280,45
15120700   71V82822rü 611089280,48
15120800   80V82825rü 3121010320,57
15120900   90V82825rü 3161012420,67
15121000   100V82825rü 3161012420,94
15121100   112V82825rü 3161012421,30
15121200   125V82825rü 3161012421,80
15121400   140V82825rü 3161012422,40
15121600   160V12832ev 4201212503,10
15121800   180B12832ev 4201212502,70
15122000   200B12832ev 4201212503,10
15122200   224B12832ev 4201212503,40
15122500   250B12832bv 2201212503,90
15122800   280A12832bv 2201212504,90


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn