Material: Grey cast iron EN-GJL200. V-Belt Pulleys for Taper Clamping Bushes, in accordance with DIN 2215. To be used with v-belts in accordance with DIN 2215 and DIN 7753. Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately. Design: A = Spoked pulley. B = dished pulley. V = solid pulley. Type: See drawing above. Relation of hub to rim: bü = flush. rü = set back. v = projecting. Other diameters oder larger number of grooves can be delivered at short notice, on request.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
V=Solid Pulley
[B=Plate Pulley]
Typeh
[mm]
l
[mm]
Hub Position
[to Corona]
Bush
[No.]
Bohrung d min.
[mm]
Bore d max.
[mm]
Weight approx.
[kg]
15531000   100V86325rü 38161012421,70
15531100   112V86325rü 38161012422,00
15531200   125V26332rü 31201212502,70
15531400   140V26332rü 31201212503,50
15531600   160V26345rü 18251716654,80
15531800   180V26345rü 18251716656,60
15532000   200V26345rü 18251716658,60
15532200   224B66345rü 18251716658,10
15532500   250B66351rü 123020257511,00
15532800   280B66351br 63020257513,00
15533100   315B66351br 63020257515,50


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn