Material: Grey cast iron EN-GJL200. V-Belt Pulleys for Taper Clamping Bushes. To be used with v-belts in accordance with DIN 2215 and DIN 7753. Ready-to-install, for use with taper-bushings. Taper-bushings are available for varios shaft diameters and have to be ordered seperately. Design: A = Spoked pulley. B = dished pulley. V = solid pulley. Type: See drawing above. Relation of hub to rim: bü = flush. rü = set back. v = projecting. Other diameters oder larger number of grooves can be delivered at short notice, on request.

Service:

Katalogseite

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Nominal Ø D1
[mm]
DesignTypeh
[mm]
l
[mm]
Hub RelationBush
[No.]
Bohrung d min.
[mm]
Bore d max.
[mm]
Weight approx.
[kg]
15130600   63V84022rü 1811089280,58
15130700   71V84022rü 1811089280,64
15130800   80V84025rü 15121010320,75
15130900   90V84025rü 15161012420,88
15131000   100V84025rü 15161012421,20
15131100   112V84032rü 8201212501,40
15131200   125V24032rü 8201212502,00
15131400   140V24032rü 8201212502,70
15131600   160V24032rü 8201212503,90
15131800   180B64032rü 8201212503,20
15132000   200B64032br 4201212503,70
15132200   224B64032br 4201212504,20
15132500   250B64032br 4201212504,80
15132800   280A64045bv 2,5251716657,10
15133100   315A64045bv 2,5251716657,50


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn