Material: Polyacetal resin die-cast. Bores machined. Pressure angle 20°. With high hardness and low friction coefficient these plastic gears can be used in various set-ups, even under water. Note Regarding the Machining Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28401200   121017,5015,0019--95192,54
28401300   131018,7516,2519--95212,92
28401400   141020,0017,5019--95243,43
28401500   151021,2518,7519137,095273,79
28401600   161022,5020,0019137,095314,24
28401700   171023,7521,2519137,095324,50
28401800   181025,0022,5019167,0125365,99
28401900   191026,2523,7519167,0125426,62
28402000   201027,5025,0019167,0125477,08
28402100   211028,7526,251918,57,0156538,10
28402200   221030,0027,501918,57,0156599,14
28402300   231031,2528,751918,57,0156669,75
28402400   241032,5030,0019217,01567310,4
28402500   251033,7531,2519217,01568111,4
28402600   261035,0032,501923,55,51868912,5
28402700   271036,2533,751923,55,51869712,9
28402800   281037,5035,001923,55,518810613,8
28403000   301040,0037,5019275,518812414,9
28403200   321042,5040,0019275,518814517,0
28403500   351046,2543,7519275,518817920,2
28403600   361047,5045,0019365,518819118,2
28403800   381050,0047,5019365,518821721,1
28404000   401052,5050,0019365,518824523,1
28404200   421055,0052,5019365,518827527,0
28404500   451058,7556,2519465,521832428,8
28404800   481062,5060,0019465,521836633,1
28405000   501065,0062,5019465,521838337,2
28405200   521067,5065,0019565,5211039939,5
28405400   541070,0067,5019565,5211041638,7
28405500   551071,2568,7519565,5211042440,4
28405600   561072,5070,0019565,5211043246,9
28406000   601077,5075,0019665,5211046549,9
28406400   641082,5080,0019665,5211049757,9
28406500   651083,7581,2519665,5211050560,0
28407000   701090,0087,5019765,5211054670,2
28407200   721092,5090,0019765,5211256774,4
28407500   751096,2593,7519765,5211058581,9
28408000   8010102,5100,0019865,5241261879,8
28409000   9010115,0112,5019955,5241263599,5
28410000   10010127,5125,0019105,55,52412654123
28411000   11010140,0137,50191155,52412711149


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn