Material: Polyacetal resin die-cast. Bores machined. Pressure angle 20°. With high hardness and low friction coefficient these plastic gears can be used in various set-ups, even under water.

Note Regarding the Machining

Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28701000   1017302530--181010414,1
28701200   1217353030--201014519,2
28701300   131737,532,530--201016922,2
28701400   1417403530--201019125,3
28701500   151742,537,530277201021620,7
28701600   1617454030277201024224,3
28701700   171747,542,530277201024928,2
28701800   1817504530347201028827,5
28701900   191752,547,530347201033131,9
28702000   2017555030347201037636,4
28702100   211757,552,530417241242234,0
28702200   2217605530417241247439,0
28702300   231762,557,530417241252844,3
28702400   2417656030497241258641,8
28702500   251767,562,530497241264547,6
28702600   2617706530497241271053,5
28702700   271772,567,530567241277751,6
28702800   2817757030567241285058,0
28703000   30178075305672412100071,6
28703200   32178580306873014117068,0
28703500   351792,587,5306873014145091,5
28703600   36179590307273014155093,6
28703800   3817100953072730141760111
28704000   40171051003084730141990109
28704200   42171101053084730162250126
28704500   4517117,5112,53084730162450156
28704800   481712512030100730162640156
28705000   501713012530100730162750179
28705500   5517142,5137,530100730203050236
28706000   601915515034133840203750248
28706500   6519167,5162,534133840204050329
28707000   701918017534148840204380366
28707500   7519192,5187,534163840205320405
28708000   801920520034178840205670444
28708500   8519217,5212,534178840206030552
28709000   901923022534193840206400598
28709500   9519242,5237,534208840207090646


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn