Material: Polyacetal resin die-cast.

Bores machined. Pressure angle 20°. With high hardness and low friction coefficient these plastic gears can be used in various set-ups, even under water.

Note Regarding the Machining

Inside these die-cast parts are some cavities caused by production. These parts should therefore not be drilled too deep. With larger bores or when grooving the cavities might become visible. This often does not affect the functionality.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28801200   1219423634--241224030,4
28801300   1319453934--241228035,0
28801400   1419484234--241232039,9
28801500   151951453430,58241237040,4
28801600   161954483430,58241240046,5
28801700   171957513430,58241242051,7
28801800   1819605434388241249052,2
28801900   1919635734388241256058,9
28802000   2019666034388241264065,7
28802100   2119696334458241272065,8
28802200   2219726634458241281073,3
28802300   2319756934528241290074,5
28802400   24197872345282412100082,5
28802500   25198175345882814111088,2
28802600   26198478345882814122097,6
28802700   271987813458828141340108
28802800   281990843465828141460108
28803000   301996903468828141730123
28803200   3219102963469832162020148
28803300   3319105993469832162180160
28803400   34191081023478832162318159
28803500   35191111053478832162510170
28803800   38191201143487832163060189
28804000   40191261203493832163330209
28804500   451914113534108832163780255
28805000   501915615034133840205100287
28805500   551917116534148840206570333
28806000   601918618034163840208060385
28806500   6519201195341788402010260437
28807000   7019216210341938402011710496
28807500   7519231225342088402012920556


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn