Material: Steel 16MnCr5, case hardened HRC 58 ± 2. Teeth, bores and faces ground. Tooth quality 7 e25. Pressure angle 20°. Feather Keyways in accordance with DIN 6885/1, tolerance P9. Position of keyway to tooth is not defined.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da -0,1
[mm]
d
[mm]
NL
[mm]
ND
[mm]
L ± 0,05
[mm]
BH6
[mm]
Admissible MD
[Nm]
Weight
[g]
24381200   122542361,5/1,525281290183
24381215   122542361,5/1,525281590169
24381500   152551451,5/1,5352812130305
24381520   152551451,5/1,5352820130261
24381800   182560541,5/1,5402815167434
24381820   182560541,5/1,5402820167402
24382000   202566601,5/1,5452815220550
24382025   202566601,5/1,5452825220477
24382400   242578721,5/1,5502815336780
24382425   242578721,5/1,5502825336727
24382435   242578721,5/1,5502835336624
24382500   252581751,5/1,5502825371792
24382535   252581751,5/1,5502835371688
24383000   302596901,5/1,55028204631220
24383025   302596901,5/1,55028254631171
24383035   302596901,5/1,55028354631068
24383600   36251141081,5/1,56028205751762
24383630   36251141081,5/1,56028305751688
24383635   36251141081,5/1,56028355751632
24384000   40251261201,5/1,57028206502250
24384035   40251261201,5/1,57028356502073
24384040   40251261201,5/1,57028406502008
24384800   48251501441,5/1,58028207953208
24384835   48251501441,5/1,58028357953066
24384845   48251501441,5/1,58028457952928
24385000   50251561501,5/1,58028208303500
24385035   50251561501,5/1,58028358303355
24385045   50251561501,5/1,58028458303197
24386000   60251861801,5/1,590282510604972
24386035   60251861801,5/1,590283510604875
24386045   60251861801,5/1,590284510604737


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn