Material: Steel C45. Tooth area induction hardened, 54 +4 HRC. Teeth milled in quality 8d25 DIN 3967. The hardening sets the tooth quality to 10-11. Straight teeth. Pressure angle 20°.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teeth b
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
B H7
[mm]
Admissible MD
[Nm]
Weight
[g]
21488112   1215141210961,213
21488113   13151513101061,316
21488114   14151614101161,520
21488115   15151715101261,624
21488116   16151816101361,628
21488117   17151917101461,733
21488118   18152018101582,033
21488120   20152220101682,742
21488124   241526241020104,161
21488125   251527251020104,566
21488126   261528261020105,070
21488128   281530281020105,880
21488130   301532301020106,990
21488132   321534321025108,0120
21488136   3615383610251010,5140
21488140   4015424010251013,5170
21488150   5015525010301223,9260
21488160   6015626010401237,8400


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn