Material: Steel C45. Tooth area induction hardened, 54 +4 HRC. Teeth milled in quality 8d25 DIN 3967. The hardening sets the tooth quality to 10-11. Straight teeth. Pressure angle 20°.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teeth b
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
B H7
[mm]
Admissible MD
[Nm]
Weight
[g]
21888112   12172118131483,840
21888115   151725,522,5131885,270
21888116   16172724131985,680
21888118   18173027132086,6100
21888120   20173330132588,6130
21888122   2217363313251010,7140
21888124   2417393613251013,3170
21888125   251740,537,513251014,5180
21888130   3017484513301222,2260
21888136   3617575413351234370
21888140   4017636013401244480
21888150   5017787513501477760
21888160   601793901360161221090


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn