Material: Steel C45. Tooth area induction hardened, 54 +4 HRC. Teeth milled in quality 8d25 DIN 3967. The hardening sets the tooth quality to 10-11. Straight teeth. Pressure angle 20°.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teeth b
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
B H7
[mm]
Admissible MD
[Nm]
Weight
[g]
23188112   122028241518109,080
23188113   1320302615201010,6100
23188114   1420322815221011,9120
23188115   1520343015241012,9140
23188116   1620363215251013,5160
23188118   1820403615251016,2190
23188120   2020444015301021,1260
23188122   2220484415301226,4290
23188124   2420524815351232,7360
23188125   2520545015351235,6390
23188130   3020646015401455550
23188132   3220686415451464650
23188136   3620767215451484780
23188140   40208480155014107970
23188150   50201041001570161901620
23188160   6020124120157016 3212160


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn