Material: POM, white / nature, milled teeth. Tooth quality 10d25 DIN 3967. Pressure angle 20°. Untoleranced dimensions in accordance with DIN ISO 2768 middle. Temperature limit: continuous 100°C, only short time 160°C. Water absorption (satiable) 0,5% Cws.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
BJS10
[mm]
Admissible MD
[Nm]
Weight
[g]
29311010   1015121010840,131,6
29311012   1215141210940,172,2
29311015   15151715101260,254,3
29311018   18152018101560,336,8
29311020   20152220101660,448,3
29311024   24152624102080,6711,5
29311025   25152725102080,7412,3
29311028   28153028102080,9614,9
29311030   30153230102081,1316,8
29311032   32153432102581,3221,3
29311036   36153836102581,7425,7
29311040   40154240102582,2230,7
29311045   45154745103082,9440,6
29311050   50155250103083,6848,4
29311056   56155856104084,1166,4
29311060   60156260104084,4373,9
29311072   721574721050105,36109
29311075   751577751050105,58116
29311080   801582801060105,96141
29311090   901592901060106,71169
29311100   100151021001060107,44200


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn