Material: POM, white / nature, milled teeth. Tooth quality 10d25 DIN 3967. Pressure angle 20°. Untoleranced dimensions in accordance with DIN ISO 2768 middle. Temperature limit: continuous 100°C, only short time 160°C. Water absorption (satiable) 0,5% Cws.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
BJS10
[mm]
Admissible MD
[Nm]
Weight
[g]
29511010   10171815131260,345,0
29511012   12172118131460,487,6
29511015   151725,522,5131880,7111,9
29511018   18173027132080,9316,5
29511020   20173330132581,2022,8
29511024   24173936132581,8730,2
29511025   251740,537,5132582,0632,2
29511028   28174542133082,7042,7
29511030   30174845133083,1847,5
29511036   36175754133584,9168,6
29511040   40176360134086,3186,6
29511045   451770,567,51350128,34115
29511050   501778751350129,38135
29511056   561787841360129,66177
29511060   6017939013601211,4196
29511072   721711110813801213,3302
29511090   901713813513801217,1423


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn