Material: POM, white / nature, milled teeth. Tooth quality 10d25 DIN 3967. Pressure angle 20°. Untoleranced dimensions in accordance with DIN ISO 2768 middle. Temperature limit: continuous 100°C, only short time 160°C. Water absorption (satiable) 0,5% Cws.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
BJS10
[mm]
Admissible MD
[Nm]
Weight
[g]
29711010   10253025152081,5420,0
29711012   12253530152082,1427,5
29711015   152542,537,5152583,2044,9
29711018   18255045153584,2571,5
29711020   202555501535125,5681,7
29711024   242565601540128,75118
29711025   252567,562,51545129,65133
29711030   3025807515501215,0187
29711036   3625959015601224,0273
29711040   402510510015701230,0346
29711045   4525117,5112,515701534,5414
29711050   502513012515801538,8519
29711060   602515515015901546,8734


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn