Material: POM, white / nature, milled teeth. Tooth quality 10d25 DIN 3967. Pressure angle 20°. Untoleranced dimensions in accordance with DIN ISO 2768 middle. Temperature limit: continuous 100°C, only short time 160°C. Water absorption (satiable) 0,5% Cws.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
BJS10
[mm]
Admissible MD
[Nm]
Weight
[g]
29811010   103036302025122,7935,1
29811012   123042362025123,8448,0
29811015   153051452035125,7684,9
29811018   183060542045127,74131
29811020   2030666020451210,1154
29811024   2430787220501215,8216
29811025   2530817520601417,5251
29811030   3030969020601427,2332
29811035   353011110520801441,9489
29811036   363011410820801445,0509
29811040   403012612020801452,4599
29811045   453014113520902059,5749
29811050   5030156150201002066,7930
29811060   6030186180201002081,01253


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn