Material: Polyketone (PK), ivory-colored.


Moulded version. Bores machined. Pressure angle 20º. Usable also under water or other mediums.

Lower friction than polyacetal gears leads to much larger lifespan, even without lubrication. Much higher safety against tooth breaking, specially at longterm usage. Temperature Range: -40°C to +140°C due to the load.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28201201   1269,88,415--633,260,56
28201301   13610,59,115--633,780,63
28201401   14611,29,815--634,310,72
28201501   15611,910,515--634,830,77
28201601   16612,611,215--945,361,11
28201701   17613,311,915--945,571,43
28201801   18614,012,615--946,411,30
28201901   19614,713,315--947,351,42
28202001   20615,414,015--948,301,49
28202101   21616,114,715--949,351,63
28202201   22616,815,415--9410,41,74
28202301   23617,516,115--9411,61,87
28202401   24618,216,8151339412,81,76
28202501   25618,917,5151339614,11,77
28202601   26619,618,2151339615,41,86
28202701   27620,318,9151339616,82,00
28202801   28621,019,6151339618,42,17
28203001   30622,421,01516312621,53,05
28203201   32623,822,41516312625,23,40
28203501   35625,924,51518,5315630,94,57
28203601   36626,625,21518,5315633,04,77
28203801   38628,026,61521315637,44,99
28204001   40629,428,01521315642,05,34
28204201   42630,829,41524218647,36,21
28204501   45632,931,51524218655,47,01
28204801   48635,033,61524218864,47,48
28205001   50636,435,01527,5218870,87,12
28205201   52637,836,41527,5218877,57,88
28205401   54639,237,81527,5218881,58,26
28205501   55639,938,51530218883,28,71
28205601   56640,639,21530218884,78,73
28206001   60643,442,01530218890,79,93
28206401   64646,244,81537218896,89,00
28206501   65646,945,51537218899,49,23
28207001   70650,449,01537218810711,0
28207201   72651,850,41537218810911,6
28207501   75653,952,515372181011412,3
28208001   80657,456,01546,52211012212,5
28209001   90664,463,015572211013718,0
28209601   96668,667,215572211014720,7
28210001   100671,470,015572211015223,6
28212001   120685,484,015772211018229,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn