Material: Polyketone (PK), ivory-colored.


Moulded version. Bores machined. Pressure angle 20º. Usable also under water or other mediums.

Lower friction than polyacetal gears leads to much larger lifespan, even without lubrication. Much higher safety against tooth breaking, specially at longterm usage. Temperature Range: -40°C to +140°C due to the load.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28301201   129141217--9410,51,51
28301301   139151317--9412,61,83
28301401   149161417--9413,71,94
28301501   159171517--9415,82,24
28301601   169181617--9417,92,46
28301701   1791917171269417,92,51
28301801   1892018171369421,02,92
28301901   1992119171369424,23,19
28302001   2092220171369427,33,59
28302101   21923211716612530,54,34
28302201   22924221716612534,74,66
28302301   23925231716612537,85,09
28302401   24926241818,5615642,05,91
28302501   25927251818,5615646,26,5
28302601   26928261818,5615651,56,72
28302701   27929271818,5615655,77,33
28302801   28930281821615660,97,45
28303001   30932301821615671,48,51
28303201   32934321823,54,618683,010,1
28303501   35937351823,54,618810311,4
28303601   369383618274,618810911,2
28303801   389403818274,618812512,7
28304001   409424018274,618814113,8
28304201   429444218274,618815815,1
28304501   45947451836,54,618818514,5
28304801   48950481836,54,618821517,0
28305001   50952501836,54,618823218,4
28305201   529545218464,621824018,5
28305401   549565418464,621825020,0
28305501   559575518464,621825521,2
28305601   569585618464,621825922,6
28305801   589605818464,621827023,7
28306001   609626018464,621827926,0
28306401   64966641856,54,6211029930,4
28306501   65967651856,54,6211030332,4
28307001   70972701856,54,6211032837,4
28307201   729747218664,6211033735,6
28307501   759777518664,6211035239,9
28308001   809828018664,6211037647,2
28308501   859878518664,6211039953,4
28309001   909929018764,6211042359,5
28310001   100910210018864,6241246961,6
28311001   110911211018964,6241251674,4
28312001   120912212018105,54,6241256284,7
28313001   1309132130181154,6241260298,4
28314001   1409142140181254,62412647111


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn