Material: Polyketone (PK), ivory-colored.


Moulded version. Bores machined. Pressure angle 20º. Usable also under water or other mediums.

Lower friction than polyacetal gears leads to much larger lifespan, even without lubrication. Much higher safety against tooth breaking, specially at longterm usage. Temperature Range: -40°C to +140°C due to the load.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28401201   121017,51519--9520,02,28
28401301   131018,7516,2519--9522,12,62
28401401   14102017,519--9525,23,08
28401501   151021,2518,75191379528,43,4
28401601   16102,520191379532,63,8
28401701   171023,7521,25191379533,64,04
28401801   18102522,51916712537,85,37
28401901   191026,2523,751916712544,15,94
28402001   201027,5251916712549,463,5
28402101   211028,7526,251918,5715655,77,27
28402201   22103027,51918,5715662,08,20
28402301   231031,2528,751918,5715669,38,75
28402401   241032,5301921715676,79,4
28402501   251033,7531,251921715685,110,2
28402601   26103532,51923,55,518693,511,2
28402701   271036,2533,751923,55,518610211,6
28402801   281037,5351923,55,518811112,4
28403001   30104037,519275,518813013,3
28403201   321042,54019275,518815215,3
28403501   351046,2543,7519275,518818818,1
28403601   361047,54519365,518820116,3
28403801   38105047,519365,518822818,9
28404001   401052,55019365,518825720,7
28404201   42105552,519365,518828924,2
28404501   451058,7556,2519465,521834025,9
28404801   481062,56019465,521838429,7
28405001   50106562,519465,521840233,3
28405201   521067,56519565,5211041935,5
28405401   54107067,519565,5211043734,7
28405501   551071,2568,7519565,52110444536,2
28405601   561072,57019565,5211045442,1
28406001   601077,57519665,5211048844,8
28406401   641082,58019665,5211052252,0
28406501   651083,7581,2519665,5211053053,9
28407001   70109087,519765,5211057363,0
28407201   721092,59019765,5211259566,7
28407501   751096,2593,7519765,5211061473,5
28408001   8010102,510019865,5241264971,6
28409001   9010115112,519955,5241266789,3
28410001   10010127,512519105,55,52412686110
28411001   11010140137,591155,52412746134


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn