Material: Polyketone (PK), ivory-colored.


Moulded version. Bores machined. Pressure angle 20º. Usable also under water or other mediums.

Lower friction than polyacetal gears leads to much larger lifespan, even without lubrication. Much higher safety against tooth breaking, specially at longterm usage. Temperature Range: -40°C to +140°C due to the load.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28501201   1212211823--14634,75,08
28501301   131222,519,523--14639,95,51
28501401   1412242123--14646,26,23
28501501   151225,522,523--14651,57,09
28501601   1612272423--14657,87,79
28501701   171228,525,523--14659,98,71
28501801   1812302723--17868,39,70
28501901   191231,528,523--17878,810,8
28502001   2012333023--17889,311,3
28502101   211234,531,52322,5517810111,7
28502201   221236332322,5517811212,9
28502301   231237,54,52322,5517812513,9
28502401   241239362326,5519813915,2
28502501   251240,537,52326,5519815317,0
28502601   261242392326,5519816817,9
28502701   271243,540,52325,5519818419,7
28502801   281245422325,5519820121,1
28503001   301248452333,55241023623,5
28503201   321251482333,55241027527,1
28503501   351255,552,52341,55241034028,6
28503601   361257542341,55241036429,9
28503801   381260572341,55241041434,7
28504001   401263602348,55241046734,0
28504201   421266632348,55241052537,5
28504501   451270,567,52348,55241061845,1
28504801   481275722348,55241066751,8
28505001   5012787523635271269747,0
28505201   5212817823635271272851,7
28505401   5412848123635271275757,6
28505501   551285,582,523635271277260,9
28506001   6012939023635271284677,0
28507001   701210810523885301499385,9
28508001   801212312023104530141140104
28509001   901213813523116530141270129
28510001   1001915315034133840201410260
28511001   1101916816534148840201550301
28512001   1201918318034163840201690384
28513001   1301919819534178840201840394
28514001   1401921321034193840201970447
28515001   1501922822534208840202120508


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn