Material: Polyketone (PK), ivory-colored.

Moulded version. Bores machined. Pressure angle 20º. Usable also under water or other mediums.

Lower friction than polyacetal gears leads to much larger lifespan, even without lubrication. Much higher safety against tooth breaking, specially at longterm usage. Temperature Range: -40°C to +140°C due to the load.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28601201   1215282427--18,588210,5
28601301   1315302627--18,589611,6
28601401   1415322827--18,5810813,4
28601501   1515343027--18,5812214,3
28601601   161536322722617,5813715,0
28601701   171538342724617,5814115,8
28601801   181540362725617,5816317,4
28601901   191542382727617,5818718,7
28602001   2015444027286201021222,1
28602101   2115464227286201023824,2
28602201   2215484427286201026827,2
28602301   2315504627356241029829,2
28602401   2415524827356241033131,8
28602501   2515545027356241036435,2
28602601   261556522738,56241040135,2
28602701   271558542738,56241043938,3
28602801   281560562738,56241048041,7
28603001   301564602743,56241056644,9
28603201   3215686427446261066053,6
28603501   3515747027546261281955,3
28603601   3615767227546261287658,7
28603801   381580762761,56261299659,7
28604001   401584802761,562612113069,4
28604201   421588842761,562612127078,0
28604501   45159490276863014139088,9
28604801   481510096277463014149097,7
28605001   50151041002778630141560104
28605501   55151141102787,5630141720120
28606001   60151241202797,5630141890139
28607001   701514414027117630142210176
28607501   751915415034133840202990266
28608001   801916416034133840203190309
28608501   851917417034148840203390332
28609001   901918418034163840203600348
28609501   951919419034163840203990416
28610001   1001920420034178840204380429
28611001   1101922422034193840204780521


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn