Material: Polyketone (PK), ivory-colored.

Moulded version. Bores machined. Pressure angle 20º. Usable also under water or other mediums.

Lower friction than polyacetal gears leads to much larger lifespan, even without lubrication. Much higher safety against tooth breaking, specially at longterm usage. Temperature Range: -40°C to +140°C due to the load.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28701001   1017302530--181011012,6
28701201   1217353030--201015217,3
28701301   131737,532,530--201017819,9
28701401   1417403530--201020122,7
28701501   151742,537,530277201022618,5
28701601   1617454030277201025421,8
28701701   171747,542,530277201026225,3
28701801   1817504530347201030324,7
28701901   191752,547,530347201034728,6
28702001   2017555030347201039432,7
28702101   211757,552,530417241244330,5
28702201   2217605530417241249835,0
28702301   231762,557,530417241255439,7
28702401   2417656030497241261537,5
28702501   251767,562,530497241267742,7
28702601   2617706530497241274648,0
28702701   271772,567,530567241281646,3
28702801   2817757030567241289252,1
28703001   30178075305672412105064,2
28703201   32178580306873014123061,0
28703501   351792,587,5306873014152082,1
28703601   36179590307273014163084,0
28703801   381710095307273014185099,5
28704001   4017105100308473014209097,4
28704201   42171101053084730162360113
28704501   4517117,5112,53084730162580140
28704801   481712512030100730162770140
28705001   501713012530100730162890161
28705501   5517142,5137,530100730203200212
28706001   601915515034133840203940222
28706501   6519167,5162,534133840204250295
28707001   701918017534148840204600329
28707501   7519192,5187,534163840205580363
28708001   801920520034178840205960398
28708501   8519217,5212,534178840206330495
28709001   901923022534193840206720537
28709501   9519242,5237,534208840207440580


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn