Material: Polyketone (PK), ivory-colored.


Moulded version. Bores machined. Pressure angle 20º. Usable also under water or other mediums.

Lower friction than polyacetal gears leads to much larger lifespan, even without lubrication. Much higher safety against tooth breaking, specially at longterm usage. Temperature Range: -40°C to +140°C due to the load.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
da
[mm]
d
[mm]
L
[mm]
E
[mm]
c
[mm]
ND
[mm]
BH9
[mm]
Admissible MD
[Ncm]
Weight
[g]
28801201   1219423634--241225227,3
28801301   1319453934--241229431,4
28801401   1419484234--241233635,8
28801501   151951453430,58241238936,3
28801601   161954483430,58241242041,7
28801701   171957513430,58241244146,4
28801801   1819605434388241251546,8
28801901   1919635734388241258852,8
28802001   2019666034388241267258,9
28802101   2119696334458241275659,0
28802201   2219726634458241285165,8
28802301   2319756934528241294566,8
28802401   24197872345282412105074,0
28802501   25198175345882814117079,1
28802601   26198478345882814128087,6
28802701   27198781345882814141096,4
28802801   28199084346582814153096,4
28803001   301996903468828141820110
28803201   3219102963469832162120133
28803301   3319105993469832162290144
28803401   34191081023478832162430143
28803501   35191111053478832162640153
28803801   38191201143487832163210170
28804001   40191261203493832163500187
28804501   451914113534108832163970228
28805001   501915615034133840205350257
28805501   551917116534148840206900298
28806001   601918618034163840208460346
28806501   6519201195341788402010780392
28807001   7019216210341938402012290445
28807501   7519231225342088402013570498


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn