Material: High-quality, specially treated bright steel with approx. 900 N/mm² tensile strength. Helical tooth system, right hand 19° 31' 42''. Milled teeth, tooth quality 8e27. For continuous linking. See also the matching left hand-toothed counterparts to simplify the mounting. Note: These right-handed racks are designed to be used in combination with our helical-toothed left-handed gears. 1) GTf /300 = total pitch error, i.e. the max. permissible deviation (per 300 mm) of the measured length of the rack compared to the theoretical length L300, with L300 = (m / cos ß) * p * z300). *Tangential force at tooth, calculated for z = 20. With a smaller number of teeth, the tangential force has to be reduced by 10%.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity L1
[mm]
TypeL2
[mm]
No. of Teethb
[mm]
hk
[mm]
h0
[mm]
f
[mm]
a
[mm]
l
[mm]
No. of Boresh
[mm]
d1
[mm]
d2
[mm]
t
[mm]
a1
[mm]
l1
[mm]
d3
[mm]
GTf* / 300
[mm]
Fu**
[N]
Weight
25360310   500ohne Bohrungen10,6503029262----------0,04645003,00
25360311   500mit Bohrungen10,650302926262,50125491015935,0430,07,70,04645003,00
25360510   1000ohne Bohrungen10,61003029262----------0,04645006,10
25360511   1000mit Bohrungen10,6100302926262,50125891015935,0930,07,70,04645006,10
25360910   2000ohne Bohrungen10,62003029262----------0,046450012,20
25360911   2000mit Bohrungen10,6200302926262,501251691015935,01930,07,70,046450012,20


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn