Material: Steel C45KG, milled teeth. 20° helical tooth system, left hand. Pressure angle 20°. The teeth on the gear racks are manufactured using an overhead milling cutter. This leads to negative tolerances for dimensions a and h0: -0,2 mm. * Length = Nominal length. The real length is roughly one multiple of the pitch. Attention:These standardized left-hand gear racks always have to be paired with right-hand-toothed pinions.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ModuleMaterialb
[mm]
ha
[mm]
L
[mm]
h0
[mm]
Weight
[g]
22465500   1,0Stahl10105009,0344
22465800   1,0Stahl101010009,0685


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn