Material: Specially treated bright steel C45KG. Tooth area induction hardened, 54 +4 HRC. Precisely Straightened. Teeth milled in quality 8. But the hardening sets the tooth quality to 10-11. Cross-section tolerance h11 = -1/10 to -2/10 depending on size. Straight teeth. Pressure angle 20°. Tooth quality 8d25 modelled on DIN 3962, 3967, 3968. The teeth on the gear racks are manufactured using an overhead milling cutter. This leads to negative tolerances for dimension a and h0: Module 2: -0,2 mm. Module 3 to 4: -0,3 mm. Module 5: -0,4 mm. * Length = Nominal length. The real length is roughly one multiple of the pitch.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Moduleb
[mm]
ha
[mm]
Nominal Length L
[mm]
Finish Size
[mm]
h0
[mm]
MaterialWeight
[kg]
Remark
24188605   2,0202010001005,0-1,018,0C45KG2,77
24188609   2,0202020002004,0-1,518,0C45KG5,50
24288605   2,5252510001005,0-122,5C45KG4,31
24288609   2,5252520002002,5-1,522,5C45KG8,61
24388605   3,0303010001008,0-1,527,0C45KG6,27
24388609   3,0303020002007,0-1,527,0C45KG12,43
24488605   4,0404010001005,0-1,536,0C45KG11,14
24488609   4,0404020002010,0-1,536,0C45KG22,5
24588605   5,0505010001005,0-1,545,0C45KG17,5
24588609   5,0505020002010,0-1,545,0C45KG35
24688605   6,060601000998,5-1,554,0C45KG25
24688609   6,0606020001997,5-1,554,0C45KG50


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn