Material: Steel 16MnCr5, case hardened approx. 60 HRC. Teeth, bores and faces ground. Helical tooth system, left hand 19° 31' 42''. Tooth quality 7e25. Keyways in accordance with DIN 6885/1, tolerance P9. Note: These gears are designed to be used in combination with our helical-toothed right-handed gear racks. If this gear is used to drive a mating gear instead, this mating gear must have the same lead angle and the opposite tooth direction (right hand).

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
Fig.d
[mm]
da
[mm]
BH6
[mm]
ND
[mm]
L
[mm]
u
[mm]
t
[mm]
admiss. MD
[Nm]
Weight
25102020   2028142,4446,4203030622,81150,3
25102022   2028142,4446,4223030624,81150,3
25102116   2128144,5648,6162530518,31300,3
25102122   2128244,5648,6223656624,81300,2
25102520   2528153,0557,1203030622,81950,4
25102525   2528153,0557,1253630828,31950,4
25102835   2828159,4263,43548301038,32200,4
25103016   3028163,3367,7162530518,32350,7
25103020   3028163,3367,7203030622,82350,6
25103022   3028263,3367,7223656624,82350,6
25103025   3028163,3367,7253630828,32350,8
25103030   3028263,3367,7305060833,32350,8
25103032   3028263,3367,73255651035,32350,8
25103220   3228167,9171,9203030622,82750,8
25103225   3228167,9171,9253630828,32750,7
25103235   3228167,9171,93548301038,32750,6
25103635   3628176,3980,43548301038,32900,8
25103932   3928282,7686,83255651035,33101,3
25104035   4028184,8888,93548301038,33301,1


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn