Material: Steel 16MnCr5, case hardened approx. 60 HRC. Teeth, bores and faces ground. Helical tooth system, left hand 19° 31' 42''. Tooth quality 7e25. Keyways in accordance with DIN 6885/1, tolerance P9. Note: These gears are designed to be used in combination with our helical-toothed right-handed gear racks. If this gear is used to drive a mating gear instead, this mating gear must have the same lead angle and the opposite tooth direction (right hand).

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of Teethb
[mm]
Fig.d
[mm]
da
[mm]
BH6
[mm]
ND
[mm]
L
[mm]
u
[mm]
t
[mm]
admiss. MD
[Nm]
Weight
25401535   1540163,6671,73552501038,36701,4
25401832   1840276,3984,43255751035,39001,5
25402035   2040184,8892,93552501038,39751,9
25402045   2040184,8892,94565501448,89751,6
25402132   2140289,1397,13255751035,310502,0
25402135   2140289,1397,13555751038,310501,9
25402140   2140289,1397,14062751243,310501,9
25402145   2140289,1397,14568751448,810501,7
25402235   2240193,37101,43552501038,311002,3
25402245   2240193,37101,44565501448,811002,0
25402432   24402101,86109,93255751035,311502,6
25402435   24402101,86109,93555751038,311502,5
25402440   24402101,86109,94062751243,311502,5
25402445   24402101,86109,94568751448,811502,3
25402455   24402101,86109,95580801659,311502,4
25402535   25401106,10114,13552501038,312003,1
25402545   25401106,10114,14565501448,812002,8


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn