Material: C45Pb up to 80 mm diametre, above C45. Unhardened. Without Hub. Bores ISO H7. Tip angle 60°.
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
Product Quantity No. of Teethb
[mm]
Pitch
[mm]
da
[mm]
B
[mm]
Weight
[g]
Material
22372000   2043,142067C45Pb
22373000   3093,1430645C45Pb
22374000   4043,14401033C45Pb
22376000   6043,14601578C45Pb
22378000   8043,148015145C45Pb
22771000   10064,7115020781C45
22771200   12094,71180201723C45
22772000   2064,7130855C45Pb
22774000   4064,716012116C45Pb
22776000   6064,719015274C45
22778000   8064,7112020494C45


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn