Material: up to module 2: 11SMnPb30. From module 2.5: C45.
Tooth quality 8 modelled on DIN 3967 (from module 2).
With crowned, milled teeth. Not hardened – not lapped.
Shaft angle = 90º.
The bevel gears only run as a pair at the stated ratio and at the same module.

Note for ordering: These gears are sold singulary, not by pair. For a pair of bevel gears, you have to order two matching gears of the same module, with a different number of teeth of the same ratio.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of Teethda
[mm]
d
[mm]
ND
[mm]
NL
[mm]
L1
[mm]
L
[mm]
S
[mm]
b
[mm]
BH7
[mm]
E
[mm]
Admissible MD
[Nm]
Weight
[g]
Corresponding Counter Wheel
[Article-No.]
36058400   3,5:1 (16/56)1,01618,716137,61616,68,48,75360,1271636058500
36058500   3,5:1 (16/56)1,05656,35630101416,714,68,78220,44513036058400
36078400   3,5:1 (16/56)1,51628,1241812,2242613,613,18550,454836078500
36078500   3,5:1 (16/56)1,55684,58450122427,123,813,115351,5863436078400
36108400   3,5:1 (16/56)2,01635,93220102526,812,51510680,998236108500
36108500   3,5:1 (16/56)2,056113,111260183135,531,91525463,47120036108400
36118400   3,5:1 (16/56)2,51644,9403016,53637,718,72010886,022036118500
36118500   3,5:1 (16/56)2,556141,414080183237,232,420255021,0230036118400
36148400   3,5:1 (16/56)3,01653,94840153940,616,8251510010,934036148500
36148500   3,5:1 (16/56)3,056169,716880183339,834,025305538,2310036148400
36188400   3,5:1 (16/56)4,01671,96450134244,616,1302012724,766036188500
36188500   3,5:1 (16/56)4,056226,322490204049,042,030307086,5690036188400


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn