Material: GG25, with milled out, hollow teeth.

With double-sided hub. Single-thread worm gears to be paired with single-thread worms.
If the module (and number of threads) are matching, various ratios at various axle distances can be realized.

Pressure angle 20°. Efficiency: approx. 0,46. Not self-locking.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTransmissiond0
[mm]
da
[mm]
ND
[mm]
NL1/NL2
[mm]
b
[mm]
L
[mm]
G
[mm]
C *
[mm]
a
[mm]
BH7
[mm]
Admissible MD
[Nm]
Weight
[kg]
31000500   1616 : 148574018/42446--4315220,46
31000600   1818 : 154634018/42446--4615270,55
31000700   2020 : 160694018/42446--4915360,64
31001100   2626 : 178874518/4244660125818731,20
31001400   3232 : 1961055018/42446701267201321,40
31001800   4040 : 11201296518/42446901279251892,20
31002100   5252 : 11561657523/424511161297302423,40
31002600   6565 : 11952048523/4245115012116,5353054,90


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn