Material: GG25, with milled out, hollow teeth.

With double-sided hub. Single-thread worm gears to be paired with single-thread worms.

If the module (and number of threads) are matching, various ratios at various axle distances can be realized.
Pressure angle 20°. Efficiency: approx. 0,48. Not self-locking.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTransmissiond0
[mm]
da
[mm]
ND
[mm]
NL1/NL2
[mm]
b
[mm]
L
[mm]
G
[mm]
C *
[mm]
a
[mm]
BH7
[mm]
Admissible MD
[Nm]
Weight
[kg]
31030500   1616 : 164765021/53460--5720301,00
31030600   1818 : 172845021/53460--6120421,50
31030700   2020 : 180925021/53460--6520501,60
31031100   2626 : 11041165521/53460801477221022,10
31031400   3232 : 11281406521/53460901489251853,40
31031800   4040 : 11601727521/5346012514105303554,50
31032100   5252 : 12082208526/5346517514129355856,70
31032600   6565 : 126027210026/5346522514155407359,50


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn