Material: GG25, with milled out, hollow teeth.

With double-sided hub. Single-thread worm gears to be paired with single-thread worms.

If the module (and number of threads) are matching, various ratios at various axle distances can be realized.
Pressure angle 20°. Efficiency: approx. 0,49. Not self-locking.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTransmissiond0
[mm]
da
[mm]
ND
[mm]
NL1/NL2
[mm]
b
[mm]
L
[mm]
G
[mm]
C *
[mm]
a
[mm]
BH7
[mm]
Admissible MD
[Nm]
Weight
[kg]
31060500   1616 : 180957027/54072--7120932,30
31061100   2626 : 11301457027/54072991696283434,20
31061400   3232 : 11601757527/5407212516111306205,30
31061800   4040 : 12002158527/5407216016131358747,40
31062100   5252 : 126027510032/540772201616140113511,80
31062600   6565 : 132534011532/5407728016193,545142017,00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn