Material: G-CuSn12, with milled out, hollow teeth. With double-sided hub. Double-thread worm gears to be paired with double-thread worms. If the module (and number of threads) are matching, various ratios at various axle distances can be realized. Pressure angle 20°. Efficiency: approx. 0,49/0,65. Not self-locking.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTransmissiond0
[mm]
da
[mm]
ND
[mm]
NL
[mm]
b
[mm]
L
[mm]
C *
[mm]
a
[mm]
BH7
[mm]
Admissible MD
[Nm]
Weight
[g]
30120500   168 : 12428,4186/61224-24,580,6060
30120600   189 : 12731,7208/81228-2680,7080
30120700   2010 : 13034,7258/81228-27,5101,10130
30121300   3015 : 14549,7308/81228-35102,80260
30121800   4020 : 16064,73010/101232-42,5106,90400
30122000   5025 : 17579,73010/10123210501012,10440
30123200   10050 : 1150154,74510/1012321087,51249,001300


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn