Material: GG25, with milled out, hollow teeth.

With double-sided hub. Double-thread worm gears to be paired with double-thread worms.
If the module (and number of threads) are matching, various ratios at various axle distances can be realized.
Pressure angle 20°. Efficiency: approx. 0,66. Not self-locking.

Service:

Katalogseite

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No. of TeethTransmissiond0
[mm]
da
[mm]
ND
[mm]
NL1/NL2
[mm]
b
[mm]
L
[mm]
G
[mm]
C *
[mm]
a
[mm]
BH7
[mm]
Admissible MD
[Nm]
Weight
[kg]
31020500   168 : 148574018/42446--431590,46
31020700   2010 : 160694018/42446--4915160,64
31021100   2613 : 178874518/4244660125818311,2
31021400   3216 : 1961055018/4244670126720601,4
31022100   5226 : 11561657523/424511161297302423,4
31022600   6532,5 : 11952048523/4245115012116,5353054,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn