Material: Steel 11SMnPb30, inspected for fissures, case hardened HV 620-700, ground. Pressure angle 15°. The worms can only be used with gear wheels having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. The figures stated for the efficiency are only reference values, since - besides the lead angle - also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of GearsSlope Angle
[°]
da
[mm]
Level of Efficiency
[%]
Weight
[g]
32240600   6,75 : 12,0421°1926,000,7758
32240800   8 : 12,25316°3528,140,7458
32241000   10 . 11,9316°0124,460,7249
32241200   12 : 11,5310°2128,050,6581
32241500   15 : 11,929°5325,940,6460
32242000   20 : 11,528°5922,200,6140
32242500   25 : 11,1525°5824,450,5260
32242800   28 : 12,014°4728,000,4772
32243000   30 : 12,015°5023,680,5142
32243500   35 : 11,7515°2621,980,4936
32244000   40 : 11,514°2022,830,4444
32245000   50 : 11,2514°0819,800,4230
32245600   56 : 11,012°2326,000,3140
32246000   60 : 10,911°5927,720,2887
32247000   70 : 10,913°0318,710,3528
32247500   75 : 10,7511°4825,250,2572
32248000   80 : 10,7512°1021,400,2845


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn