Material: Cast iron hub GG25 with toothed ring made of special bronze G-CuSn12Ni.

Pressure angle: 20°. The gear wheels can only be used with worms having the same centre distance and the same transmission.

** Width of the main body: 26 mm, tapered, to be paired with Tooth Width 20 mm

* The figures stated for the efficiency are only reference values, as besides the lead angle, also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of TeethdA
[mm]
d0
[mm]
D1
[mm]
b
[mm]
Md2
[Nm]
Weight
[kg]
33201401   14,5 : 1529165150-384855,95
33202601   26 : 13,1552176166,5115264305,15
33202901   29 : 1529165150-385505,80
33203901   39 : 1439172160-324705,70
33206201   62 : 12,562165157,5112285104,90
33208201   82 : 1282170,5164,5118264504,70
33210701   107 : 11,610717717212826**3004,50


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn