Material: Steel C45 hardened. Shaft ends soft. Tooth flanks ground. Pressure angle: 20°. The worms can only be used with gear wheels having the same centre distance and the same transmission. Can be built into gear systems, no reworking required, thus short assembly times. The figures stated for the efficiency are only reference values, as besides the lead angle, also mounting, lubrication, speed and assembly have an influence on the efficiency.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Transmission
[i]
ModuleNo. of GearsdA
[mm]
d
[mm]
ND
[mm]
G
[mm]
e
[mm]
Level of Efficiency
[%]
Weight
[kg]
33221402   14,5 : 16,3275,66350,5851350,887,05
33222602   25,5 : 142484050,5751350,865,42
33222902   29 : 16,3175,66350,5851350,797,05
33223902   39 : 151605050,5821350,786,06
33226202   62 : 13,15159,35350,5641050,686,35
33228202   82 : 12,5147,542,545,5581050,664,9
33230702   107 : 12139,535,540,5521050,623,75


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn