Material: Steel.

For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft. For medium torques. Self-centering. Slight axial offset possible during assembly.

Fit, Surface: Due to the special design of the BAR clamping set even rough fits can be bridged with excellent self centering capacity. Shaft and hub up to Quality h8/H8. Surface finish for shaft and hub 12.5µm.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
L
[mm]
L2
[mm]
M t (transferable at MA)
[Nm]
P ax (at MA transferable)
[kN]
Surface Pressure Shaft PW
[N/mm²]
Surface Pressure Hub PN
[N/mm²]
SizeNo. of Clamping BoltsTightening Torque TA
[Nm]
Weight
[kg]
61540500   5161113,56215055M 2,5 x 1031,20,012
61540600   6161113,59318469M 2,5 x 1031,20,012
61540635   6,35161113,510318072M 2,5 x 1031,20,012
61540700   7171113,511315564M 2,5 x 1031,20,013
61540800   8181113,512314162M 2,5 x 1031,20,015
61540900   9201315,517413260M 2,5 x 1241,20,020
61540953   9,53201315,518412459M 2,5 x 1241,20,020
61541000   10201315,519412060M 2,5 x 1241,20,019
61541100   11221315,521410854M 2,5 x 1241,20,024
61541200   12221315,524410255M 2,5 x 1241,20,022
61541270   12,7231315,524410255M 2,5 x 1241,20,020
61541400   14261720,04069450M 3 x 1642,10,039
61541500   15281720,04469350M 3 x 1642,10,044
61541600   16321721,0861015879M 4 x 1644,90,067
61541700   17352125,0881011656M 4 x 2044,90,090
61541800   18352125,0941111057M 4 x 2044,90,087
61541900   19352125,0991110456M 4 x 2044,90,083
61542000   20382126,01791716989M 5 x 2049,70,100
61542200   22402126,01871814680M 5 x 2049,70,110
61542400   24472632,02902415579M 6 x 25416,50,200
61542500   25472632,03002414778M 6 x 25416,50,190
61542540   25,4472632,03102414579M 6 x 254170,180
61542800   28502632,048034186105M 6 x 25616,50,220
61543000   30552632,05103417495M 6 x 25616,50,270
61543200   32552632,060038181105M 6 x 25616,50,250
61543500   35603137,082047172100M 6 x 30816,50,360
61543800   38653137,08804715792M 6 x 30816,50,430
61544000   40653137,010005017199M 6 x 30816,50,400
61544200   42753644,014106717799M 8 x 356400,670
61544500   45753644,015106716599M 8 x 356400,630
61544800   48803644,0215086206123M 8 x 358400,740
61545000   50803644,0215089190118M 8 x 358400,700
61545500   558542522772110270174M 8 x 408400,770
61546000   609042523060120248166M 8 x 408400,820
61546500   659542523645120253174M 8 x 409400,880
61547000   7011048585724180283182M 10 x 458801,590
61547500   7511548586210180268129M 10 x 458801,670
61548000   8012054656660190260130M 10 x 508801,760
61548500   8512554657560190273123M 10 x 509801,850
61549000   9013058708100200233121M 10 x 559801,940
61549500   9513558709900230271140M 10 x 5510802,020
61550000   100145587011790260265186M 12 x 5581452,900


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn