Material: Stainless steel 1.4401 (SS316).

Clamping bush for lower torques; not self-centering.

Fit: Shaft h8, Hub H8.

Mounting: Slightly oil the clamping set before mounting, do not use molibdenum disulphide or grease. Tighten the screws evenly and crosswise in several steps. Demounting: Due to the cone angle, the clamping set is usually released once all screws have been fully unfastened. There a three large threads cut into the front ring, which serve to remove this ring.

Ts - Fastening Torque

T - Transmittable Torque

F - Transmittable Axial Force

P - Surface Pressure onto Hub

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
L
[mm]
L2
[mm]
Transferable Torque T
[Nm]
Axial Force Fax
[kN]
Surface Pressure Shaft PW
[N/mm²]
Surface Pressure Hub PN
[N/mm²]
Clamping Bolts DIN 912
[N. x Typ]
Torque TA
[Nm]
Weight
[kg]
61599520   204720261101113357M680,21
61599522   224720261201112157M680,2
61599524   245020261501212560M680,22
61599525   255020261551212060M680,22
61599528   285520261701210755M680,27
61599530   305520261851210055M680,25
61599532   326020262651612567M680,3
61599535   356020262901611467M680,29
61599538   386520263902013177M680,33
61599540   406520264102012577M680,32
61599545   457524326352812978M8180,53
61599550   508024327002811673M8180,56


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn